(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● The one-piece construction with vibration proof rubber and hanger makes handling easy.
● Hanger and bolt would not contact even if the bolt is not installed vertically; thus the vibration proof property would not be lost
● Internal Ceiling Finish, Various System Ceilings
● Air-Conditioning Equipment Hanging from Ceiling, Ducts for Air-Conditioning Equipment, and Pipes.
Part Number |
---|
MSF-50-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Max. Load Capacity (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | O.D. (mm) | Metal fitting dimensions (Width x Depth x Height) (mm) | I.D. d1 (mm) | I.D. d2 (mm) | Applicable bolt (inch screw ) (W) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
668,688 VND | 1 Piece(s) | 7 Day(s) or more | 1670 | [M12] M12 | 26 | 402 | 50 | 56×70×95 | 14 | 15.5 | W1/2 | 539 |
Loading...Tải…
Type | Anti-vibration Rubber | Applications | Vibration Damping Proofing / Suspended support | Connection Type | Round hole |
---|---|---|---|---|---|
Antivibration Rubber Type | Hanging Type | Vibration Absorber Material | Natural Rubber | Color | Black |
Quantity(piece) | 1 | Rubber Hardness(°) | 50° |