(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pressure Fitting Male x Male Fitting (Bag Nut Type) (Part Number)

High Pressure Fitting Male x Male Fitting (Bag Nut Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,147,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Oil and water free treated. [Applications]For high pressure gas piping.

Part Number
TS140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

6,675,482 VND

1 Piece(s) 6 Day(s) or more Stainless Steel[M16 × 1.5] M16×1.5 (Right)M (Female Thread)Rc1/4B(8A)0.991.0Mpa or Less584560125827488434-603395

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Applicable Fluid Air
Type Fitting Surface Treatment No Design Temperature(°C) -10::75
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Please check the type/dimensions/specifications of the part TS140 in the High Pressure Fitting Male x Male Fitting (Bag Nut Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TS140 trong chuỗi High Pressure Fitting Male x Male Fitting (Bag Nut Type).

Products like this...

Part Number
TB143
TB144
TB145
TS141
TS142
TS143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

1,394,505 VND

1 Piece(s) 6 Day(s) or more [Brass] Brass[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less534560125825538434-5274115

2,068,112 VND

1 Piece(s) 6 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc1/4B(8A)20than 2.0Mpa624560125825545434-5282200

2,398,995 VND

1 Piece(s) 6 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc3/8B(10A)20than 2.0Mpa624560125825552434-5291210

6,675,482 VND

1 Piece(s) 6 Day(s) or more Stainless Steel[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc1/4B(8A)0.991.0Mpa or Less584560125827495434-604195

6,676,072 VND

1 Piece(s) 6 Day(s) or more Stainless Steel[M16 × 1.5] M16×1.5 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less584560125827501434-6050100

6,676,072 VND

1 Piece(s) 6 Day(s) or more Stainless Steel[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less584560125827518434-6068100