(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor With Built-in Controller, SSA-TR Series (Part Number)

Stepper Motor With Built-in Controller, SSA-TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,521,525VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

<Features>
● An input pulse is not required as the motor, driver and controller are integrated into the motor flange size.
● It is easy to set the operation with the included dedicated application.
● Various operations can be programmed in 8 tables.
● Micro step division (1, 2, 4, 16) selectable from 4 levels.
● Design with special bracket for high heat dissipation.
<Applications>
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.), positioning and constant rotation control.

Part Number
SSA-TR-56D1SD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Details Square Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Set product/motor part number Set product/power source unit output specification Quantity Ordering Code Mass
(kg)
Backlash details
(°)

8,270,287 VND

1 Piece(s) 9 Day(s) or more 10Motor600.18-PresenceUnipolar2-31/101088--1 (pc.)440-65910.861–2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open Loop
Axis specification Single Shafts

Please check the type/dimensions/specifications of the part SSA-TR-56D1SD in the Stepper Motor With Built-in Controller, SSA-TR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SSA-TR-56D1SD trong chuỗi Stepper Motor With Built-in Controller, SSA-TR Series.

Products like this...

Part Number
SSA-TR-28D3
SSA-TR-28D3-PS
SSA-TR-42D2SD
SSA-TR-42D4
SSA-TR-56D3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Details Square Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Set product/motor part number Set product/power source unit output specification Quantity Ordering Code Mass
(kg)
Backlash details
(°)

6,580,256 VND

1 Piece(s) 9 Day(s) or more 10Motor281.80.065No--0.1 or Less--90.95--1 (pc.)---

8,274,696 VND

1 Piece(s) 9 Day(s) or more 10Set281.80.065No--0.1 or Less--90.95SSA-TR-28D3DC24V/50W1 (set)---

7,500,524 VND

1 Piece(s) 10 Day(s) 10Motor420.18-PresenceUnipolar2-11/10100.85--1 (pc.)440-64940.421–2

5,521,525 VND

1 Piece(s) 9 Day(s) or more 10Motor421.80.27NoUnipolar-~0.3--84.55--1 (pc.)440-65160.45-

6,291,092 VND

1 Piece(s) 9 Day(s) or more 10Motor56.41.80.88NoUnipolar-~0.9--80.16.35--1 (pc.)440-66130.75-