(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Conditioner Piping Accessory Materials, Single-Saddle (for Air Conditioner Refrigerant Pipes)

Air Conditioner Piping Accessory Materials, Single-Saddle (for Air Conditioner Refrigerant Pipes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      95,310VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Single-saddle for refrigerant pipes.

[Applications]
· Saddle for air conditioner refrigerant pipes.

 
Part Number
KS-20-I
KS-24-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe JAN code Ordering Code

95,310 VND

1 Piece(s) 6 Day(s) or more Effective Internal Diameter:39~45mm4518301050632771-2758

97,301 VND

1 Piece(s) 6 Day(s) or more Effective Internal Diameter:38~50mm4518301056047771-2766

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Saddle
Material Polyethylene (PE) Color Ivory Qty. A
Mass(g) 11