(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Conditioner Piping Accessory Materials, Wall Cap Hole Cover

Air Conditioner Piping Accessory Materials, Wall Cap Hole Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      127,551VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be connected with the WC-60N.

[Applications]
· A wall cap hole cover.

 
Part Number
WM-60-I
WM-65-I
WM-75-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA Dimension
(mm)
JAN code Ordering Code Mass
(g)

127,551 VND

1 Piece(s) 9 Day(s) or more 704518301050281761-595718

135,738 VND

1 Piece(s) 6 Day(s) or more 764518301050311761-596520

154,505 VND

1 Piece(s) 6 Day(s) or more 864518301050359761-597324

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Penetration member
Material EVA Qty. A