(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Pipes, NEO Drain Pipe (with Heat Insulating Materials)

Drain Pipes, NEO Drain Pipe (with Heat Insulating Materials)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      967,098VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A PVC pipe made using heat insulating materials. Prevents condensation.

[Applications]
· A PVC drain pipe (with heat insulating materials).

Part Number
NDD-20N
NDD-25N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)

967,098 VND

1 Piece(s) 10 Day(s) or more 2626.45384518301058058761-4705910

1,213,605 VND

1 Piece(s) 10 Day(s) or more 3232.55444518301058072761-47131280

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Piping Material Pipe: PVC, Insulating material: 30 polyethylene foam
Specifications Ivory 2.5 m Qty. 1 pc.