(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parts for DSH-20N/25N Heat Insulated Drain Hose (Part Number)

Parts for DSH-20N/25N Heat Insulated Drain Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,631VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Parts for connecting heat insulated drain hoses and VP pipes.

[Applications]
· For VP pipe fittings.

 
Part Number
DSH-25NV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Type A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)

137,890 VND

1 Piece(s) 6 Day(s) or more Compatible Drain Hose:DSH-25NVP pipe joint21.54032.640684518301057754761-306736

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Fitting Material Polyvinyl Chloride (PVC)
Qty. A

Please check the type/dimensions/specifications of the part DSH-25NV in the Parts for DSH-20N/25N Heat Insulated Drain Hose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSH-25NV trong chuỗi Parts for DSH-20N/25N Heat Insulated Drain Hose.

Products like this...

Part Number
DSH-20NC
DSH-20NJ
DSH-20NV
DSH-25NC
DSH-25NJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Type A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)

122,631 VND

1 Piece(s) 6 Day(s) or more Compatible Drain Hose:DSH-20NMain body cuffs173526.037644518301057600761-300824

148,308 VND

1 Piece(s) 9 Day(s) or more Compatible Drain Hose:DSH-20NLinear joint1735.532.052No4518301057662761-301622

127,928 VND

1 Piece(s) 9 Day(s) or more Compatible Drain Hose:DSH-20NVP pipe joint16.03526.535634518301057723761-302436

133,426 VND

1 Piece(s) 6 Day(s) or more Compatible Drain Hose:DSH-25NMain body cuffs22.54032.042694518301057631761-304128

160,120 VND

1 Piece(s) 9 Day(s) or more Compatible Drain Hose:DSH-25NLinear joint22.541.532.052No4518301057693761-305928