(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Parts for connecting heat insulated drain hoses and VP pipes.
[Applications]
· For VP pipe fittings.
Part Number |
---|
DSH-20NC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe | Type | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | E Dimensions (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122,631 VND | 1 Piece(s) | 6 Day(s) or more | Compatible Drain Hose:DSH-20N | Main body cuffs | 17 | 35 | 26.0 | 37 | 64 | 4518301057600 | 761-3008 | 24 |
Loading...Tải…
Classification | For Drain Pipe | Type | Fitting | Material | Polyvinyl Chloride (PVC) |
---|---|---|---|---|---|
Qty. | A |
Please check the type/dimensions/specifications of the part DSH-20NC in the Parts for DSH-20N/25N Heat Insulated Drain Hose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSH-20NC trong chuỗi Parts for DSH-20N/25N Heat Insulated Drain Hose.
Part Number |
---|
DSH-20NJ |
DSH-20NV |
DSH-25NC |
DSH-25NJ |
DSH-25NV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe | Type | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | E Dimensions (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148,308 VND | 1 Piece(s) | 9 Day(s) or more | Compatible Drain Hose:DSH-20N | Linear joint | 17 | 35.5 | 32.0 | 52 | No | 4518301057662 | 761-3016 | 22 | ||
127,928 VND | 1 Piece(s) | 9 Day(s) or more | Compatible Drain Hose:DSH-20N | VP pipe joint | 16.0 | 35 | 26.5 | 35 | 63 | 4518301057723 | 761-3024 | 36 | ||
133,426 VND | 1 Piece(s) | 6 Day(s) or more | Compatible Drain Hose:DSH-25N | Main body cuffs | 22.5 | 40 | 32.0 | 42 | 69 | 4518301057631 | 761-3041 | 28 | ||
160,120 VND | 1 Piece(s) | 9 Day(s) or more | Compatible Drain Hose:DSH-25N | Linear joint | 22.5 | 41.5 | 32.0 | 52 | No | 4518301057693 | 761-3059 | 28 | ||
137,890 VND | 1 Piece(s) | 6 Day(s) or more | Compatible Drain Hose:DSH-25N | VP pipe joint | 21.5 | 40 | 32.6 | 40 | 68 | 4518301057754 | 761-3067 | 36 |