(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Valve for Room Air Conditioners

Check Valve for Room Air Conditioners
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      269,761VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· In highly airtight housing, external air reverseflows indoors through the drain hose due to indoor/outdoor pressure differences. A burbling sound is generated at the section where the drain water accumulates.
The check valve enables smooth discharging of drainage water while simultaneously suppressing any burbling noise.
· It also helps prevent insects and external air from seeping in.

[Applications]
· As a room air conditioner mechanism for silencing unwanted noises and preventing insects from getting in. (for DHQ exclusively).

 
Part Number
DHB-1416
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

269,761 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Piping component Pipe Portion Type Check valve
Material Acrylic Resin Compatible Pipe DHQ-14・16 Qty. A
JAN code 4518301058201 Ordering Code 761-2796 Mass(g) 30

Please check the type/dimensions/specifications of the part DHB-1416 in the Check Valve for Room Air Conditioners series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DHB-1416 trong chuỗi Check Valve for Room Air Conditioners.