(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Line Holder

Drain Line Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      130,948VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Smoothly runs drain water, discharged from air conditioner units, to drainage channels without wetting floor surfaces. Prevents stains, dirt, and dust caused by drain water from sticking.
Keeps floor surfaces clean.

[Applications]
· Holder for drain lines.

 
Part Number
DL-H13N-G
DL-H20N-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
JAN code Ordering Code Mass
(g)

130,948 VND

1 Piece(s) 7 Day(s) or more DH-14/DHQ-14/DH-16/DHQ-16/VP-13504421.4R94518301059499761-29079

153,516 VND

1 Piece(s) 7 Day(s) or more VP-20655030.0R134518301059529761-291515

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Piping component Pipe Portion Type Holder for Drain Hose
Material Polypropylene (PP) Qty. A