(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Features
• Regular, widely used hex bolt
• Bright chromate and corrosion-resistant stainless steel options also available
Part Number |
---|
BT-SS-0665 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,358,151 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 6 Day(s) or more | 6 | 65 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 250 | 4997265901820 | 376-2921 | 3.53 |
Loading...Tải…
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part BT-SS-0665 in the Hex Bolt series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BT-SS-0665 trong chuỗi Hex Bolt.
Part Number |
---|
BT-SS-0612 |
BT-SS-0615 |
BT-SS-0620 |
BT-SS-0670 |
BT-SS-0680 |
BT-SS-0690 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,445,945 VND | 800 Pieces Per Package 800 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 12 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 800 | 4997265901769 | 376-2866 | 3.78 | ||
1,403,200 VND | 700 Pieces Per Package 700 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 15 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 700 | 4997265900021 | 359-7334 | 3.74 | ||
1,272,775 VND | 600 Pieces Per Package 600 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 20 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 600 | 4997265900038 | 359-7342 | 3.57 | ||
1,192,907 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 70 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 200 | 4997265901837 | 376-2939 | 3.01 | ||
1,940,231 VND | 250 Pieces Per Package 250 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 80 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 250 | 4997265901844 | 376-2947 | 4.20 | ||
1,906,365 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 6 | 90 | 1 | [Steel] Low-Carbon Steel (SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 4.8 | - | 200 | 4997265901851 | 376-2955 | 3.74 |