(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex Bolt【50-800 Pieces Per Package】 (Part Number)

Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      556,716VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Regular, widely used hex bolt
• Bright chromate and corrosion-resistant stainless steel options also available

Part Number
BT-SS-1255
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty. JAN code Ordering Code Mass
(g)

981,926 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) or more 12551.75[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-504997265902100376-32002.98

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Additional Shape Standard Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part BT-SS-1255 in the Hex Bolt series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BT-SS-1255 trong chuỗi Hex Bolt.

Products like this...

Part Number
BT-SS-0612
BT-SS-0615
BT-SS-0620
BT-SS-1260
BT-SS-1265
BT-SS-1270
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty. JAN code Ordering Code Mass
(g)

1,445,945 VND

800 Pieces Per Package

800 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6121[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-8004997265901769376-28663.78

1,403,200 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6151[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-7004997265900021359-73343.74

1,272,775 VND

600 Pieces Per Package

600 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6201[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-6004997265900038359-73423.57

1,067,745 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12601.75[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-504997265902117376-32183.17

1,051,250 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12651.75[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-504997265902124376-32263.35

1,229,386 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12701.75[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-504997265902131376-32343.53