(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Objective Lens OBD

Objective Lens OBD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,874,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It also supports strict magnification correction, and when used in combination with an eyepiece micrometer, highly accurate measurements are possible.

 
Part Number
OBD1X
OBD2X
OBD3X
OBD4X
OBD5X
OBD6X
OBD8X
OBD10X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Length
(mm)
Optics Magnification

2,874,390 VND

1 Piece(s) 6 Day(s) or more 10φ19.820.51X

2,874,390 VND

1 Piece(s) 6 Day(s) or more 10φ16.820.52X

3,233,836 VND

1 Piece(s) 6 Day(s) or more 10φ16.8423X

3,234,493 VND

1 Piece(s) 6 Day(s) or more 10φ16.8564X

3,513,930 VND

1 Piece(s) 6 Day(s) or more 10φ16.8655X

3,514,148 VND

1 Piece(s) 6 Day(s) or more 10φ16.871.56X

3,793,148 VND

1 Piece(s) 6 Day(s) or more 10φ16.8798X

3,793,803 VND

1 Piece(s) 6 Day(s) or more 10φ16.88710X

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Eyepiece / Objective Lens