(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mirror body unit MS series

Mirror body unit MS series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,009,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Basic type MS series is a long-selling product with wide-ranging demand, from field work to installation in various machines and devices.

Drawing

Drawing 1 of microscope MS series

MS-1 (A)

Drawing 2 of microscope MS series

MS-45

Drawing 3 of microscope MS series

MS-90

Drawing 4 of microscope MS series

MS-90 (Special)

Product Specifications

  • OCD 10 times, OBD 2 times included
  • 30 mm sliding

* Eyepiece micrometer (scale plate) is not included as it is an optional item.

Part Number
MS-1(A)
MS-45
MS-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength
(mm)
Line-of-Sight Angle

30,839,406 VND

1 Piece(s) 10 Day(s) or more 10127.1

28,009,581 VND

1 Piece(s) 10 Day(s) or more 10-45°

28,013,415 VND

1 Piece(s) 10 Day(s) or more 1016390°

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Lens-Barrel Distance between the axes(mm) 90