(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Many kinds: Extensive lineup from low to high magnification. Models with different working distances (W/D) even with the same optical magnification are available and can be selected according to the application
・ Simple design: It is lightweight and excellent in vibration resistance, ideal for mounting on equipment
・ The lens is bright: It adopts a good lens
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Distance (mm) | Optics Magnification |
---|---|---|---|---|---|---|---|
10,831,576 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 242 | 0.3X | ||
10,830,986 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 139 | 0.4X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 163 | 0.4X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 194 | 0.4X | ||
10,830,986 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 105 | 0.5X | ||
10,830,986 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 118 | 0.5X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 139 | 0.5X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 162 | 0.5X | ||
10,830,986 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 93 | 0.6X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 104 | 0.6X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 122 | 0.6X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 144 | 0.6X | ||
10,830,986 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 84 | 0.7X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 95 | 0.7X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 110 | 0.7X | ||
10,831,576 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 129 | 0.7X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 77 | 0.8X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 0.8X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 102 | 0.8X | ||
10,831,576 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 120 | 0.8X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 72 | 0.9X | ||
10,831,183 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 81 | 0.9X | ||
10,831,379 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 95 | 0.9X | ||
10,831,773 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 113 | 0.9X | ||
11,380,817 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 68 | 1.0X | ||
11,381,014 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 77 | 1.0X | ||
11,381,211 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 1.0X | ||
11,381,407 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 107 | 1.0X | ||
11,381,604 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 128 | 1.0X | ||
11,381,801 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 2.0X | ||
11,382,588 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 63 | 2.0X | ||
11,383,178 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 77 | 2.0X | ||
11,383,965 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 93 | 2.0X | ||
11,382,391 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 42 | 3.0X | ||
11,382,981 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | 3.0X | ||
11,381,998 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 3.0X | ||
11,384,161 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 67 | 3.0X | ||
11,383,571 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 39 | 4.0X | ||
11,383,965 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 4.0X | ||
11,384,555 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 52 | 4.0X | ||
11,383,178 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 5.0X | ||
11,384,161 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 38 | 5.0X | ||
11,384,948 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 43 | 5.0X | ||
11,383,768 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 29 | 6.0X | ||
11,384,752 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 37 | 6.0X | ||
16,486,871 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 2.0X | ||
16,488,838 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 63 | 2.0X | ||
16,487,854 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 77 | 2.0X | ||
16,490,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 93 | 2.0X | ||
16,489,034 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 42 | 3.0X | ||
16,489,428 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | 3.0X | ||
16,490,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 3.0X | ||
16,490,412 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 67 | 3.0X | ||
16,489,034 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 39 | 4.0X | ||
16,490,412 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 4.0X | ||
16,491,198 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 52 | 4.0X | ||
16,489,034 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 5.0X | ||
16,490,215 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 38 | 5.0X | ||
16,491,002 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 43 | 5.0X | ||
16,490,215 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 29 | 6.0X |