(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TRUSCO rod end oil free female screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end oil free female screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      382,226VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Features

●An oil-free type which adheres the synthetic resin which is excellent in self lubrication to the ball lace section.

Usage

●For various transport machine parts.  
●For various machine tool parts.  
●For FA Equipment.

Specification

●Oil Free Unit. 
●Working Temperature Range: -30 to 150°C
●Internal Thread Type (right handed screw)

Materials

●Main Body: Steel 
●Lace: Special Copper Alloy Self-lubricating Synthetic Resin
●Ball: High carbon chromium bearing steel
Part Number
CHSL20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

869,107 VND

1 Piece(s) 9 Day(s) [M20] M20 × 1.5020Left Screw5714507710214989999318159280-7297420

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -30::150 Lubrication Method Oil-Free

Please check the type/dimensions/specifications of the part CHSL20 in the TRUSCO rod end oil free female screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHSL20 trong chuỗi TRUSCO rod end oil free female screw.

Products like this...

Part Number
CHS16
CHS18
CHS20
CHSL22
CHSL5
CHSL6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

635,600 VND

1 Piece(s) 9 Day(s) [M16] M16×2.0016Right Screw391542648514989999318036277-4739220

740,452 VND

1 Piece(s) 9 Day(s) [M18] M18×1.5018Right Screw47.51546719414989999318043277-4747320

869,107 VND

1 Piece(s) 9 Day(s) [M20] M20 × 1.5020Right Screw5714507710214989999318050277-4755420

981,827 VND

1 Piece(s) 9 Day(s) [M22] M22 × 1.5022Left Screw6815548411114989999318166280-7301540

534,683 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) [M5] M5×0.805Left Screw61318273624989999318074280-721116

542,552 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) [M6] M6×1.006Left Screw7.651320304024989999318081280-722022