(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nord-Lock Washer【1-14 Pieces Per Package】 (Part Number)

Nord-Lock Washer

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Nord-Lock Washer
  • Nord-Lock Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      231,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Prevents loosening with strong performance against all types of vibration, resistance to lubricants, etc.
●Extremely easy to attach and remove.
●Can be used with any type of commercially available screw.
●Used in any type of industry that uses screws, including the railway, shipbuilding, construction, and automotive industries.

Features

●Strong against all vibrations, locking which is not affected by lubricating oil and others.
●Very easy to attach/detach.

Specification

●SPQ(bag):10
Part Number
B7960003
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

231,660 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) Stainless SteelNo3.4732.2SUS316LNo34989999822212352-43961.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Nord-Lock Washer Type (Application) Loosening prevention Sales Unit Box/package

Please check the type/dimensions/specifications of the part B7960003 in the Nord-Lock Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B7960003 trong chuỗi Nord-Lock Washer.

Products like this...

Part Number
B7950006
B7950008
B7950010
B7960004
B7960005
B7960006
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

317,000 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] Steel (SC material)-6.510.861.8-[Chromium free] Non-chrome (Delta Protect Processing)144989999822229352-44009.8

265,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] Steel (SC material)-8.713.582.5-[Chromium free] Non-chrome (Delta Protect Processing)104989999822236352-441815

265,000 VND

8 Pieces Per Package

8 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] Steel (SC material)-10.716.6102.5-[Chromium free] Non-chrome (Delta Protect Processing)84989999822243352-442618.4

231,660 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo4.47.642.2SUS316LNo34989999822199352-43701.2

231,660 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo5.4952.2SUS316LNo34989999822151352-43371.8

231,660 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo6.510.862.2SUS316LNo24989999822144352-43291.8