(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Plain Washer【6-1,500 Pieces Per Package】 (Part Number)

Plain Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has a higher tightening effect than the internal tooth lock washer. A general flat washer to prevent male threads heads or nuts from biting into the base material.

Specification

●SPQ(bag):10
Part Number
TB950008
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

216,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) Pure Titanium Class 2No8.51881.5-No--104989999099232255-519111.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package

Please check the type/dimensions/specifications of the part TB950008 in the Plain Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TB950008 trong chuỗi Plain Washer.

Products like this...

Part Number
B260002
B260003
B260004
B260005
B260006
B260008
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

168,300 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating2.3620.4-Bright Chromate Plating-SPCC10004989999070002214-258925

154,440 VND

1,500 Pieces Per Package

1,500 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating3.3830.5-Bright Chromate Plating-SPCC15004989999070026160-7979150

156,000 VND

800 Pieces Per Package

800 Pieces Per Package

1 Pack(s) 1 Day(s) [Steel] SteelBright Chromate Plating4.51040.8-Bright Chromate Plating-SPCC8004989999070040160-7987180

154,440 VND

590 Pieces Per Package

590 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating5.51250.8-Bright Chromate Plating-SPCC5904989999070064160-7995261.96

154,440 VND

440 Pieces Per Package

440 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating6.51361-Bright Chromate Plating-SPCC4404989999070088160-8002484

154,440 VND

170 Pieces Per Package

170 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating8.51881.6-Bright Chromate Plating-SPCC1704989999070101160-8011374