(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plain Washer【6-1,500 Pieces Per Package】 (Part Number)

Plain Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has a higher tightening effect than the internal tooth lock washer. A general flat washer to prevent male threads heads or nuts from biting into the base material.

Specification

●SPQ(bag):10
Part Number
B270014
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

188,100 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

9 Day(s) Stainless SteelNo1530142SUS304No--254989999070385160-8304215

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package

Please check the type/dimensions/specifications of the part B270014 in the Plain Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B270014 trong chuỗi Plain Washer.

Products like this...

Part Number
B260005
B260006
B260008
B270016
B270020
B270026
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

154,440 VND

590 Pieces Per Package

590 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating5.51250.8-Bright Chromate Plating-SPCC5904989999070064160-7995261.96

154,440 VND

440 Pieces Per Package

440 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating6.51361-Bright Chromate Plating-SPCC4404989999070088160-8002484

154,440 VND

170 Pieces Per Package

170 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating8.51881.6-Bright Chromate Plating-SPCC1704989999070101160-8011374

257,725 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo1732162SUS304No--204989999070392160-8312226

188,100 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo2140203SUS304No--104989999070408160-8321171

188,100 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo2.97.52.60.5SUS304No--5004989999070309214-304626.5