(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 rob button bolt (stainless steel)【7-12 Pieces Per Package】 (Part Number)

5 rob button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,190VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cannot be removed using normal tools due to the pin at the center of the 5-pointed star-shaped slot hole.

Features

●Since the shape has a vertical pin at the center of the 5 groove hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B102-0416
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

287,395 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 4160.71047.62.24989999378672765-025626.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Button Mounting Hole Shape 5 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B102-0416 in the 5 rob button bolt (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B102-0416 trong chuỗi 5 rob button bolt (stainless steel).

Products like this...

Part Number
B102-0316
B102-0406
B102-0408
B102-0420
B102-0508
B102-0510
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,518 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.51035.71.634989999378634765-021318.4

286,628 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 460.71147.62.24989999378641765-022119.8

286,845 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 480.71147.62.24989999378658765-023021.6

287,503 VND

9 Pieces Per Package

9 Pieces Per Package

1 Pack(s) 9 Day(s) 4200.7947.62.24989999378689765-026427.6

287,175 VND

8 Pieces Per Package

8 Pieces Per Package

1 Pack(s) 9 Day(s) 580.88569.52.754989999378696765-027224.8

287,395 VND

8 Pieces Per Package

8 Pieces Per Package

1 Pack(s) 9 Day(s) 5100.88569.52.754989999378702765-028126.8