(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hexagonal hole countersunk head bolt with pin (stainless steel)【8-13 Pieces Per Package】 (Part Number)

Hexagonal hole countersunk head bolt with pin (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      268,718VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cannot be removed using normal tools due to pin at center of hex hole.

Features

●Since the shape has a vertical pin at the center of the hexagon socket, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B104-0306
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,080 VND

1 Pack(s)

13 Pieces Per Package

13 Pieces Per Package

9 Day(s) 360.513261.754989999378856765-043414.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Disc Mounting Hole Shape Hexagonal Hole with Pin Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B104-0306 in the Hexagonal hole countersunk head bolt with pin (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B104-0306 trong chuỗi Hexagonal hole countersunk head bolt with pin (stainless steel).

Products like this...

Part Number
B104-0308
B104-0310
B104-0316
B104-0408
B104-0410
B104-0416
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,190 VND

13 Pieces Per Package

13 Pieces Per Package

1 Pack(s) 9 Day(s) 380.513261.754989999378863765-044215.7

286,298 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.512261.754989999378870765-045116.4

268,718 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.510261.754989999378887765-046917.9

286,845 VND

13 Pieces Per Package

13 Pieces Per Package

1 Pack(s) 9 Day(s) 480.7132.582.34989999378894765-047721.3

287,065 VND

13 Pieces Per Package

13 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.7132.582.34989999378900765-048523.5

287,503 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 9 Day(s) 4160.7122.582.34989999378917765-049327.9