(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
6 rob countersunk head bolt (stainless steel)【6-10 Pieces Per Package】 (Part Number)

6 rob countersunk head bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      220,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.

Features

●Since the shape has a vertical pin at the center of the 6 groove star shape hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B107-0410
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

220,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 4100.710T2082.34989999379525765-081720.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Disc Mounting Hole Shape 6 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B107-0410 in the 6 rob countersunk head bolt (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B107-0410 trong chuỗi 6 rob countersunk head bolt (stainless steel).

Products like this...

Part Number
B107-0310
B107-0316
B107-0408
B107-0416
B107-0420
B107-0510
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,190 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.510T1061.754989999379495765-078715.5

286,406 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.510T1061.754989999379501765-079517.9

286,518 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 480.710T2082.34989999379518765-080918.7

287,175 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 4160.710T2082.34989999379532765-082524.9

287,175 VND

8 Pieces Per Package

8 Pieces Per Package

1 Pack(s) 9 Day(s) 4200.78T2082.34989999379549765-083324.1

286,736 VND

6 Pieces Per Package

6 Pieces Per Package

1 Pack(s) 9 Day(s) 5100.86T25102.84989999379556765-084120.5