(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
6 rob button bolt (stainless steel)【7-17 Pieces Per Package】 (Part Number)

6 rob button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.

Features

●Since the shape has a vertical pin at the center of the 6 groove star shape hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B106-0316
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,736 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

9 Day(s) 3160.512T105.71.654989999379358765-064720.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Button Mounting Hole Shape 6 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B106-0316 in the 6 rob button bolt (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B106-0316 trong chuỗi 6 rob button bolt (stainless steel).

Products like this...

Part Number
B106-0306
B106-0308
B106-0310
B106-0406
B106-0408
B106-0410
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,406 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 360.517T105.71.654989999379327765-061217.5

286,628 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 380.517T105.71.654989999379334765-062119.0

286,736 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.517T105.71.654989999379341765-063920.4

287,285 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 460.717T207.62.24989999379365765-065525.1

287,503 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 480.717T207.62.24989999379372765-066327.3

287,721 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.717T207.62.24989999379389765-067129.7