(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Triangular hole button bolt (stainless steel)【7-12 Pieces Per Package】 (Part Number)

Triangular hole button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,190VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to triangular shape, cannot be removed with normal tools.

Features

●Cannot be removed with common tool due to triangular hole shape.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B101-0520
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

288,160 VND

1 Pack(s)

7 Pieces Per Package

7 Pieces Per Package

9 Day(s) 5200.8759.52.754989999378597765-017533.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Button Mounting Hole Shape Triangular Hole Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B101-0520 in the Triangular hole button bolt (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B101-0520 trong chuỗi Triangular hole button bolt (stainless steel).

Products like this...

Part Number
B101-0306
B101-0308
B101-0310
B101-0316
B101-0406
B101-0408
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,190 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 9 Day(s) 360.51235.71.654989999378481765-006015.2

286,298 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 9 Day(s) 380.51235.71.654989999378498765-007816.4

286,298 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.51135.71.654989999378504765-008616.7

286,518 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.51035.71.654989999378511765-009418.6

286,628 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 460.71147.62.24989999378528765-010819.6

286,845 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 480.71147.62.24989999378535765-011621.7