(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Due to triangular shape, cannot be removed with normal tools.
Part Number |
---|
B101-0416 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287,395 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) | 4 | 16 | 0.7 | 10 | 4 | 7.6 | 2.2 | 4989999378559 | 765-0132 | 26.5 |
Loading...Tải…
Detailed Shape | Button | Mounting Hole Shape | Triangular Hole | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |
Please check the type/dimensions/specifications of the part B101-0416 in the Triangular hole button bolt (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B101-0416 trong chuỗi Triangular hole button bolt (stainless steel).
Part Number |
---|
B101-0316 |
B101-0406 |
B101-0408 |
B101-0420 |
B101-0510 |
B101-0516 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
286,518 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 16 | 0.5 | 10 | 3 | 5.7 | 1.65 | 4989999378511 | 765-0094 | 18.6 | ||
286,628 VND | 11 Pieces Per Package 11 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 4 | 6 | 0.7 | 11 | 4 | 7.6 | 2.2 | 4989999378528 | 765-0108 | 19.6 | ||
286,845 VND | 11 Pieces Per Package 11 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 4 | 8 | 0.7 | 11 | 4 | 7.6 | 2.2 | 4989999378535 | 765-0116 | 21.7 | ||
287,503 VND | 9 Pieces Per Package 9 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 4 | 20 | 0.7 | 9 | 4 | 7.6 | 2.2 | 4989999378566 | 765-0141 | 27.6 | ||
287,503 VND | 8 Pieces Per Package 8 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 5 | 10 | 0.8 | 8 | 5 | 9.5 | 2.75 | 4989999378573 | 765-0159 | 27.0 | ||
287,721 VND | 7 Pieces Per Package 7 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 5 | 16 | 0.8 | 7 | 5 | 9.5 | 2.75 | 4989999378580 | 765-0167 | 29.9 |