(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tri-wing countersunk head screw small (stainless steel)【9-14 Pieces Per Package】 (Part Number)

Tri-wing countersunk head screw small (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to triangular slot construction, normal tools cannot be used to remove.

Features

●Since it is a triangle type groove shape, cannot be removed with normal tools.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B113-0516
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

288,380 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 5160.810W59.32.74989999380644765-150335.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Disc Mounting Hole Shape Tri-Wing Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B113-0516 in the Tri-wing countersunk head screw small (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B113-0516 trong chuỗi Tri-wing countersunk head screw small (stainless steel).

Products like this...

Part Number
B113-0308
B113-0310
B113-0316
B113-0406
B113-0408
B113-0520
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,298 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) 380.514W25.51.654989999380552765-141416.0

286,406 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.514W25.51.654989999380569765-142217.0

286,736 VND

13 Pieces Per Package

13 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.513W25.51.654989999380576765-143120.0

286,845 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) 460.714W48.42.74989999380583765-144921.5

287,065 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) 480.714W48.42.74989999380590765-145723.4

288,598 VND

9 Pieces Per Package

9 Pieces Per Package

1 Pack(s) 9 Day(s) 5200.89W59.32.74989999380651765-151137.0