(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2 Hole Flat Head Screw (Stainless Steel)【4-5 Pieces Per Package】 (Part Number)

2 Hole Flat Head Screw (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the 2 hole shape, normal tools cannot be used to remove.

Part Number
B110-0306
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

285,751 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 360.54#45.61.654989999379785765-107411.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Disc Mounting Hole Shape Two-Hole Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B110-0306 in the 2 Hole Flat Head Screw (Stainless Steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B110-0306 trong chuỗi 2 Hole Flat Head Screw (Stainless Steel).

Products like this...

Part Number
B110-0308
B110-0310
B110-0316
B110-0410
B110-0416
B110-0420
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

285,751 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 380.54#45.61.654989999379792765-108211.8

285,860 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.54#45.61.654989999379808765-109112.1

285,970 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.54#45.61.654989999379815765-110413.2

286,190 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.75#87.52.24989999379822765-111215.2

286,190 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 4160.74#87.52.24989999379839765-112115.7

286,406 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 4200.74#87.52.24989999379846765-113917.2