(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two-Hole Pan Head Screw (Stainless Steel)【4-5 Pieces Per Package】 (Part Number)

Two-Hole Pan Head Screw (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the 2 hole shape, normal tools cannot be used to remove.

Features

●Cannot be removed with common tool due to double hole shape.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B109-0410
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,406 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 4100.75#882.44989999379730765-102317.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Pan Mounting Hole Shape Two-Hole Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B109-0410 in the Two-Hole Pan Head Screw (Stainless Steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B109-0410 trong chuỗi Two-Hole Pan Head Screw (Stainless Steel).

Products like this...

Part Number
B109-0308
B109-0310
B109-0316
B109-0416
B109-0420
B109-0516
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

285,860 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 380.54#461.84989999379709765-099012.56

285,860 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.54#461.84989999379716765-100712.88

286,080 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.54#461.84989999379723765-101514.00

286,628 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 9 Day(s) 4160.75#882.44989999379747765-103119.90

286,518 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 4200.74#882.44989999379754765-104018.48

287,395 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 9 Day(s) 5160.85#101034989999379761765-105826.25