(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-sided pan-head screw small (stainless steel)【17-30 Pieces Per Package】 (Part Number)

One-sided pan-head screw small (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be attached with a normal flat-head screwdriver.
· For removal a special removal tool is used.
· Head has no recess and so is not prone to dirt collection.

Features

●Common flat-head screwdriver can be used for tightening. 
●Use a dedicated removable tool for removal.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B111-0316
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

288,051 VND

1 Pack(s)

27 Pieces Per Package

27 Pieces Per Package

9 Day(s) 3160.5274105.524989999379907765-119832.68

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Pan Mounting Hole Shape One Side Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B111-0316 in the One-sided pan-head screw small (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B111-0316 trong chuỗi One-sided pan-head screw small (stainless steel).

Products like this...

Part Number
B111-0306
B111-0308
B111-0310
B111-0406
B111-0408
B111-0410
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,956 VND

30 Pieces Per Package

30 Pieces Per Package

1 Pack(s) 9 Day(s) 360.5304105.524989999379877765-116322.60

287,175 VND

29 Pieces Per Package

29 Pieces Per Package

1 Pack(s) 9 Day(s) 380.5294105.524989999379884765-117124.79

287,503 VND

29 Pieces Per Package

29 Pieces Per Package

1 Pack(s) 9 Day(s) 3100.5294105.524989999379891765-118027.40

288,160 VND

27 Pieces Per Package

27 Pieces Per Package

1 Pack(s) 9 Day(s) 460.72741072.64989999379914765-120133.76

288,708 VND

26 Pieces Per Package

26 Pieces Per Package

1 Pack(s) 9 Day(s) 480.72641072.64989999379921765-121038.08

288,818 VND

26 Pieces Per Package

26 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.72641072.64989999379938765-122839.38