(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hexagonal hole button bolt with pin (stainless steel)【9-15 Pieces Per Package】 (Part Number)

Hexagonal hole button bolt with pin (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,298VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cannot be removed using normal tools due to pin at center of hex hole.

Features

●Since the shape has a vertical pin at the center of the hexagon socket, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B103-0420
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

288,160 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

9 Day(s) 4200.7122.57.62.24989999378818765-039633.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Button Mounting Hole Shape Hexagonal Hole with Pin Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B103-0420 in the Hexagonal hole button bolt with pin (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B103-0420 trong chuỗi Hexagonal hole button bolt with pin (stainless steel).

Products like this...

Part Number
B103-0316
B103-0406
B103-0408
B103-0510
B103-0516
B103-0520
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

286,956 VND

14 Pieces Per Package

14 Pieces Per Package

1 Pack(s) 9 Day(s) 3160.51425.71.654989999378764765-034522.0

287,065 VND

15 Pieces Per Package

15 Pieces Per Package

1 Pack(s) 9 Day(s) 460.7152.57.62.24989999378771765-035323.5

287,285 VND

15 Pieces Per Package

15 Pieces Per Package

1 Pack(s) 9 Day(s) 480.7152.57.62.24989999378788765-036125.3

288,160 VND

11 Pieces Per Package

11 Pieces Per Package

1 Pack(s) 9 Day(s) 5100.81139.52.754989999378825765-040033.0

288,708 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 5160.81039.52.754989999378832765-041838.4

288,818 VND

9 Pieces Per Package

9 Pieces Per Package

1 Pack(s) 9 Day(s) 5200.8939.52.754989999378849765-042639.6