(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire U Bolt

Wire U Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      268,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
・Can use to fix pipes, etc. to the wall or the floor by bending it into a U shape and using it.

Application
・Fitting for fixing pipes, etc. on walls, floors, and pillars.

Features

●By bending it in the shape of U, pipes, etc. can be fixed on the wall surface and floor surface.

Usage

●As fixing metal fittings for pipes to a wall, floor surface, and pillar.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)

Accessories

●Round Washer: 4Sheet 
●Hexagon Nut: 4 pieces
Part Number
TWUB4M50
TWUB5M50
TWUB5M75
TWUB6M100
TWUB6M150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (M) Thread Length (mm) Thread Pitch
(mm)
Working Load
(kN)
Full Length
(mm)
JAN code Ordering Code Mass
(g)

268,000 VND

1 Piece(s) 9 Day(s) 4400.70.202154989999037746380-406211

268,000 VND

1 Piece(s) 9 Day(s) 5400.80.292154989999037753380-407120

294,000 VND

1 Piece(s) 9 Day(s) 5400.80.292754989999037760380-408921

346,000 VND

1 Piece(s) 9 Day(s) 6501.00.493654989999037777380-409742

396,000 VND

1 Piece(s) 9 Day(s) 6501.00.494954989999037784380-410147

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel (SUS304) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one) Application Standard
Accessory Round washers, Hex Nuts (4 each) Qty. 1