(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
● Welding is not required. Cut it to size on site and assemble with bolts.
● Press forming to provide high precision.
● Heavy-duty and beautiful surface treatment is applied.
Part Number |
---|
TKLM-S180-S |
TKLM-S180-U |
TKLM-S240-S |
TKLM-S240-U |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
9,495,850 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Stainless Steel | No | 4989999316148 | 490-0022 | 16000 (1 Set) | ||
3,953,785 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Steel | Bright chromate | 4989999316162 | 490-0049 | 17000 (1 Set) | ||
12,571,561 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Stainless Steel | No | 4989999316155 | 490-0031 | 21000 (1 Set) | ||
5,164,003 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Steel | Bright chromate | 4989999316179 | 490-0057 | 22000 (1 Set) |
Loading...Tải…
Quantity(piece) | 5 (1 Set) |