(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Type B70]
● Trivalent chromate treatment for reduced environmental impact
[Type TB92]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur
[Type B02/B06]
● Suitable for applications requiring a recessed head bolt
Part Number |
---|
B020412 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295,550 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | Same day | 4 | 12 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.7 | Standard | 4.8 | - | 250 | 4989999074444 | 159-1495 | 291.25 |
Loading...Tải…
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Sales Unit | Box/package | Tip Shape | Flat End |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part B020412 in the Flat Head Screw (Fully Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B020412 trong chuỗi Flat Head Screw (Fully Threaded).
Part Number |
---|
B020310 |
B020312 |
B020315 |
B020415 |
B020420 |
B020425 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227,318 VND | 360 Pieces Per Package 360 Pieces Per Package | 1 Pack(s) | Same day | 3 | 10 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 360 | 4989999074277 | 159-1355 | 209.52 | ||
297,710 VND | 300 Pieces Per Package 300 Pieces Per Package | 1 Pack(s) | Same day | 3 | 12 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 300 | 4989999074284 | 159-1363 | 200.4 | ||
295,550 VND | 300 Pieces Per Package 300 Pieces Per Package | 1 Pack(s) | Same day | 3 | 15 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 300 | 4989999074307 | 159-1371 | 240 | ||
295,550 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | Same day | 4 | 15 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.7 | Standard | 4.8 | - | 200 | 4989999074468 | 159-1509 | 280 | ||
295,550 VND | 170 Pieces Per Package 170 Pieces Per Package | 1 Pack(s) | Same day | 4 | 20 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.7 | Standard | 4.8 | - | 170 | 4989999074499 | 159-1525 | 300.22 | ||
150,000 VND | 140 Pieces Per Package 140 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 4 | 25 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.7 | Standard | 4.8 | - | 140 | 4989999074512 | 159-1533 | 299.6 |