(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pan Head Screw (Fully Threaded)【2-400 Pieces Per Package】 (Part Number)

Pan Head Screw (Fully Threaded)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      150,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.

Specification

●SPQ(bag):10
Part Number
B050520
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

354,800 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

Same day 520No[Stainless Steel] Stainless Steel0.8Standard4.8504989999051896159-1053177.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Screw Type Complete thread

Please check the type/dimensions/specifications of the part B050520 in the Pan Head Screw (Fully Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B050520 trong chuỗi Pan Head Screw (Fully Threaded).

Products like this...

Part Number
B010306
B010308
B010310
B050525
B050530
B050535
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

150,000 VND

400 Pieces Per Package

400 Pieces Per Package

1 Pack(s) 9 Day(s) 36Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.84004989999050035158-9946200.8

295,550 VND

360 Pieces Per Package

360 Pieces Per Package

1 Pack(s) Same day 38Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050042158-9954211.32

150,000 VND

360 Pieces Per Package

360 Pieces Per Package

1 Pack(s) 9 Day(s) 310Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050059158-9962241.92

216,000 VND

45 Pieces Per Package

45 Pieces Per Package

1 Pack(s) 9 Day(s) 525No[Stainless Steel] Stainless Steel0.8Standard4.8454989999051902159-1061187.2

216,000 VND

35 Pieces Per Package

35 Pieces Per Package

1 Pack(s) 9 Day(s) 530No[Stainless Steel] Stainless Steel0.8Standard4.8354989999051919159-1070166.67

216,000 VND

32 Pieces Per Package

32 Pieces Per Package

1 Pack(s) 9 Day(s) 535No[Stainless Steel] Stainless Steel0.8Standard4.8324989999051926159-1088171.65