(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Pan Head Screw (Fully Threaded)【2-400 Pieces Per Package】 (Part Number)

Pan Head Screw (Fully Threaded)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      150,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.

Specification

●SPQ(bag):10
Part Number
B010505
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

150,000 VND

1 Pack(s)

140 Pieces Per Package

140 Pieces Per Package

9 Day(s) 55Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.8Standard[4.6] 4.6~4.81404989999050424212-5358238

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Screw Type Complete thread

Please check the type/dimensions/specifications of the part B010505 in the Pan Head Screw (Fully Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B010505 trong chuỗi Pan Head Screw (Fully Threaded).

Products like this...

Part Number
B010306
B010308
B010310
B010506
B010508
B010510
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

150,000 VND

400 Pieces Per Package

400 Pieces Per Package

1 Pack(s) 9 Day(s) 36Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.84004989999050035158-9946200.8

295,550 VND

360 Pieces Per Package

360 Pieces Per Package

1 Pack(s) Same day 38Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050042158-9954211.32

150,000 VND

360 Pieces Per Package

360 Pieces Per Package

1 Pack(s) 9 Day(s) 310Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050059158-9962241.92

150,000 VND

150 Pieces Per Package

150 Pieces Per Package

1 Pack(s) 9 Day(s) 56Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.8Standard[4.6] 4.6~4.81504989999050431159-0251270

150,000 VND

160 Pieces Per Package

160 Pieces Per Package

1 Pack(s) 9 Day(s) 58Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.8Standard[4.6] 4.6~4.81604989999050448159-0260337.92

295,550 VND

160 Pieces Per Package

160 Pieces Per Package

1 Pack(s) Same day 510Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.8Standard[4.6] 4.6~4.81604989999050455159-0278376.48