(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cap nut (trivalent chromate)【5-37 Pieces Per Package】 (Part Number)

Cap nut (trivalent chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      227,318VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Feature
· Low environmental impact trivalent chromate product.

Features

●A trivalent chromate product with minimal environmental impact.

Specification

●SPQ(bag):10
●Tensile Strength Rank: 4T(compatible bolt tensile strength rank: 3.6/4.6/4.8)

Materials

●Soft Steel Wire Rods(SWRM)
●Surface Treatment: Trivalent Chromate Finishing(white)
Part Number
B7390008
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal diameter Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

227,318 VND

1 Pack(s)

17 Pieces Per Package

17 Pieces Per Package

9 Day(s) 813.015.012.56.511.5174989999295030300-33701.25106.40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Low Carbon Steel Wire Rod (SWRM) Surface Treatment Trivalent Chromate Thread Type Metric coarse
Applications, Functions Standard Sales Unit Box/package Surface Treatment (Details) Trivalent Chromate (Clear)
Strength Class 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) Specifications JIS B1183 (three shapes, two models)

Please check the type/dimensions/specifications of the part B7390008 in the Cap nut (trivalent chromate) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B7390008 trong chuỗi Cap nut (trivalent chromate).

Products like this...

Part Number
B7390003
B7390004
B7390005
B7390006
B7390010
B7390012
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal diameter Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

227,318 VND

37 Pieces Per Package

37 Pieces Per Package

1 Pack(s) 9 Day(s) 35.56.45.02.34.6374989999294996300-33370.5015.50

227,318 VND

37 Pieces Per Package

37 Pieces Per Package

1 Pack(s) 9 Day(s) 47.08.16.23.25.6374989999295009300-33450.7035.60

227,318 VND

37 Pieces Per Package

37 Pieces Per Package

1 Pack(s) 9 Day(s) 58.09.27.54.06.6374989999295016300-33530.8053.60

227,318 VND

32 Pieces Per Package

32 Pieces Per Package

1 Pack(s) 9 Day(s) 610.011.59.55.08.5324989999295023300-33611.0091.36

227,318 VND

9 Pieces Per Package

9 Pieces Per Package

1 Pack(s) 9 Day(s) 1017.019.615.58.014.594989999295047300-33881.50120.30

227,318 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 9 Day(s) 1219.021.918.510.016.554989999295054300-33961.7599.30