(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Snap ring (for hole)【1-55 Pieces Per Package】 (Part Number)

Snap ring (for hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B330052
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

132,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 52[Steel] Spring Steel (S65C Equivalent)52552.2056.22.00ACP Processing5 (1 Package)4989999072082161-042245.5 (When 5 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B330052 in the Snap ring (for hole) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B330052 trong chuỗi Snap ring (for hole).

Products like this...

Part Number
B330011
B330012
B330013
B330055
B910008
B910010
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

132,000 VND

55 Pieces Per Package

55 Pieces Per Package

1 Pack(s) 9 Day(s) 11[Steel] Spring Steel (S65C Equivalent)1111.41.1511.81.00ACP Processing55 (1 Package)4989999071795161-012117.77 (When 55 pcs.)

132,000 VND

55 Pieces Per Package

55 Pieces Per Package

1 Pack(s) 9 Day(s) 12[Steel] Spring Steel (S65C Equivalent)1212.51.1513.01.00ACP Processing55 (1 Package)4989999071801161-013922.28 (When 55 pcs.)

132,000 VND

55 Pieces Per Package

55 Pieces Per Package

1 Pack(s) 9 Day(s) 13[Steel] Spring Steel (S65C Equivalent)1313.61.1514.11.00ACP Processing55 (1 Package)4989999071818161-014724.2 (When 55 pcs.)

132,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 55[Steel] Spring Steel (S65C Equivalent)55582.2059.22.00ACP Processing4 (1 Package)4989999072099161-043138 (When 4 pcs.)

138,000 VND

17 Pieces Per Package

17 Pieces Per Package

1 Pack(s) 9 Day(s) 8[Stainless Steel] Stainless Steel (SUS304CSP)88.40.508.30.40No17 (1 Package)4989999072105161-04731.7 (When 1 pcs.)

138,000 VND

16 Pieces Per Package

16 Pieces Per Package

1 Pack(s) 9 Day(s) 10[Stainless Steel] Stainless Steel (SUS304CSP)1010.41.1510.71.00No16 (1 Package)4989999072112161-04904.3 (When 16 pcs.)