(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B910019 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138,000 VND | 1 Pack(s) | 11 Pieces Per Package 11 Pieces Per Package | 9 Day(s) | 19 | [Stainless Steel] Stainless Steel (SUS304CSP) | 19 | 20 | 1.15 | 20.5 | 1.00 | No | 11 (1 Package) | 4989999072204 | 161-0597 | 9.12 (When 11 pcs.) |
Loading...Tải…
Type | Thrust Direction Mount (for Hole) | Shape | C shape retaining ring for hole | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B910019 in the Snap ring (for hole) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B910019 trong chuỗi Snap ring (for hole).
Part Number |
---|
B330011 |
B330012 |
B330013 |
B910020 |
B910021 |
B910022 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132,000 VND | 55 Pieces Per Package 55 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 11 | [Steel] Spring Steel (S65C Equivalent) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071795 | 161-0121 | 17.77 (When 55 pcs.) | ||
132,000 VND | 55 Pieces Per Package 55 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 12 | [Steel] Spring Steel (S65C Equivalent) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071801 | 161-0139 | 22.28 (When 55 pcs.) | ||
132,000 VND | 55 Pieces Per Package 55 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 13 | [Steel] Spring Steel (S65C Equivalent) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071818 | 161-0147 | 24.2 (When 55 pcs.) | ||
138,000 VND | 11 Pieces Per Package 11 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 20 | [Stainless Steel] Stainless Steel (SUS304CSP) | 20 | 21 | 1.15 | 21.5 | 1.00 | No | 11 (1 Package) | 4989999072211 | 161-0601 | 9.38 (When 11 pcs.) | ||
138,000 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 21 | [Stainless Steel] Stainless Steel (SUS304CSP) | 21 | 22 | 1.15 | 22.5 | 1.00 | No | 10 (1 Package) | 4989999072228 | 161-0619 | 9.41 (When 10 pcs.) | ||
138,000 VND | 9 Pieces Per Package 9 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 22 | [Stainless Steel] Stainless Steel (SUS304CSP) | 22 | 23 | 1.15 | 23.5 | 1.00 | No | 9 (1 Package) | 4989999072235 | 161-0627 | 8.92 (When 9 pcs.) |