(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Snap ring (for shaft)【1-90 Pieces Per Package】 (Part Number)

Snap ring (for shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B320012
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

283,390 VND

1 Pack(s)

49 Pieces Per Package

49 Pieces Per Package

Same day 12[Steel] Spring Steel (S65C Equivalent)Box/package1211.51.1511.11.00ACP Processing49 Pieces (1 Package)4989999071139160-943224.7 (When 49 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B320012 in the Snap ring (for shaft) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B320012 trong chuỗi Snap ring (for shaft).

Products like this...

Part Number
B320009
B320010
B320011
B320013
B320014
B320015
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

283,580 VND

60 Pieces Per Package

60 Pieces Per Package

1 Pack(s) Same day 9[Steel] Spring Steel (S65C Equivalent)Box/package98.61.158.41.00ACP Processing60 Pieces (1 Package)4989999071108160-940818 (When 60 pcs.)

132,000 VND

53 Pieces Per Package

53 Pieces Per Package

1 Pack(s) 9 Day(s) 10[Steel] Spring Steel (S65C Equivalent)Box/package109.61.159.31.00ACP Processing53 Pieces (1 Package)4989999071115160-941620.09 (When 53 pcs.)

132,000 VND

51 Pieces Per Package

51 Pieces Per Package

1 Pack(s) 9 Day(s) 11[Steel] Spring Steel (S65C Equivalent)Box/package1110.51.1510.21.00ACP Processing51 Pieces (1 Package)4989999071122160-942423.15 (When 51 pcs.)

132,000 VND

47 Pieces Per Package

47 Pieces Per Package

1 Pack(s) 9 Day(s) 13[Steel] Spring Steel (S65C Equivalent)Box/package1312.41.1512.01.00ACP Processing47 Pieces (1 Package)4989999071146160-944125.57 (When 47 pcs.)

283,000 VND

40 Pieces Per Package

40 Pieces Per Package

1 Pack(s) Same day 14[Steel] Spring Steel (S65C Equivalent)Box/package1413.41.1512.91.00ACP Processing40 Pieces (1 Package)4989999071153160-945925.76 (When 40 pcs.)

132,000 VND

39 Pieces Per Package

39 Pieces Per Package

1 Pack(s) 9 Day(s) 15[Steel] Spring Steel (S65C Equivalent)Box/package1514.31.1513.81.00ACP Processing39 Pieces (1 Package)4989999071160160-946726.29 (When 39 pcs.)