(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

E-Ring (stainless steel)【4-400 Pieces Per Package】 (Part Number)

E-Ring (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      134,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


[Features]
This is a retaining ring to prevent the shaft from coming off in the axial direction.It can be installed from the radial direction on a grooved shaft

Specification

●SPQ(bag):10

Materials

●Stainless Steel(SUS304CSP)
Part Number
B92-0009
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
b
(mm)
d
(mm)
D
(mm)
H
(mm)
t
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

134,000 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

9 Day(s) 91092.09.0187.80.8040 Pieces (1 Package)4989999072631213-026234 (When 40 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Radial direction mounting Shape E Type Retaining Ring Material Stainless Steel (SUS304CSP)
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Sales Unit Box/package
Product Type Retaining Ring Surface Treatment No

Please check the type/dimensions/specifications of the part B92-0009 in the E-Ring (stainless steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B92-0009 trong chuỗi E-Ring (stainless steel).

Products like this...

Part Number
B92-0005
B92-0006
B92-0007
B92-0010
B92-0012
B92-0015
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
b
(mm)
d
(mm)
D
(mm)
H
(mm)
t
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

229,400 VND

140 Pieces Per Package

140 Pieces Per Package

1 Pack(s) Same day 5651.25.0114.30.60140 Pieces (1 Package)4989999072594213-021129.4 (When 140 pcs.)

134,000 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 9 Day(s) 6761.46.0125.20.80100 Pieces (1 Package)4989999072600213-022030.1 (When 100 pcs.)

134,000 VND

60 Pieces Per Package

60 Pieces Per Package

1 Pack(s) 9 Day(s) 7871.67.0146.10.8060 Pieces (1 Package)4989999072617213-023827.18 (When 60 pcs.)

134,000 VND

30 Pieces Per Package

30 Pieces Per Package

1 Pack(s) 9 Day(s) 1011102.210.0208.71.0030 Pieces (1 Package)4989999072648213-027131.71 (When 30 pcs.)

134,000 VND

23 Pieces Per Package

23 Pieces Per Package

1 Pack(s) 9 Day(s) 1213122.412.02310.41.0023 Pieces (1 Package)4989999072655213-029729.83 (When 23 pcs.)

134,000 VND

6 Pieces Per Package

6 Pieces Per Package

1 Pack(s) 9 Day(s) 1516152.815.02913.01.506 Pieces (1 Package)4989999072662213-030118.84 (When 6 pcs.)