(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8 (Part Number)

U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      114,321VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening SGP pipes.
- For horizontal and/or vertical piping.

Part Number
TSGPBT15AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

114,321 VND

1 Piece(s) 9 Day(s) 20~Less than 301521.73425461/221.74989999282795285-970073

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type U Shaped Metal Fittings Material Stainless Steel (SUS304) Applicable Pipe Type SGP Pipe
Surface Treatment No E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TSGPBT15AS in the U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSGPBT15AS trong chuỗi U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8.

Products like this...

Part Number
TSGPBT100AS
TSGPBT20AS
TSGPBT25AS
TSGPBT32AS
TSGPBT40AS
TSGPBT50AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

222,688 VND

1 Piece(s) 9 Day(s) 100~Less than 200100114.3126301454114.34989999282870285-9785180

116,313 VND

1 Piece(s) 9 Day(s) 20~Less than 302027.24025503/427.24989999282801285-971878

124,281 VND

1 Piece(s) 9 Day(s) 30~Less than 4025344625541344989999282818285-972683

134,240 VND

1 Piece(s) 9 Day(s) 40~Less than 503242.75630641 1/442.74989999282825285-973494

146,193 VND

1 Piece(s) 9 Day(s) 40~Less than 504048.66230741 1/248.64989999282832285-9742104

159,658 VND

1 Piece(s) 9 Day(s) 60~Less than 705060.5743085260.54989999282849285-9751115