(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8 (Part Number)

U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      64,121VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Typical U-shaped metal fitting product
● One of Oldest Standard Product as Pipe Supporting Fitting
● Also available for horizontal and/or vertical piping
● Metal fitting for tightening the PC pipe

Features

●This is a typical product of U-shaped bracket.
●It can also be used for horizontal piping and vertical piping.
●As a pipe support, it is the oldest standard product.

Usage

●PC tube pipe tightening fixtures.

Specification

●E(mm):8.3
●d(mm):W3/8
●SPQ(piece):10

Materials

●Steel(SWCH)

Accessories

●3/8 Nut 2 Pieces
Part Number
TPCUBT80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

88,026 VND

1 Piece(s) 9 Day(s) 90~Less than 1008092.710330116389.14989999282597285-9505145

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type U Shaped Metal Fittings Material Steel (SWCH) Applicable Pipe Type PC Pipe
Surface Treatment Chromate Plating E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPCUBT80A in the U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPCUBT80A trong chuỗi U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8.

Products like this...

Part Number
TPCUBT100A
TPCUBT15A
TPCUBT20A
TPCUBT25A
TPCUBT32A
TPCUBT40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

94,000 VND

1 Piece(s) 9 Day(s) 100~Less than 200100118.3129301394114.34989999282603285-9513171

64,121 VND

1 Piece(s) 9 Day(s) 20~Less than 301525.73625481/221.74989999282528285-943272

66,113 VND

1 Piece(s) 9 Day(s) 30~Less than 402031.24325523/4 27.24989999282535285-944177

68,106 VND

1 Piece(s) 9 Day(s) 30~Less than 402537.64925601344989999282542285-945987

68,106 VND

1 Piece(s) 9 Day(s) 40~Less than 503246.35730691 1/442.74989999282559285-946796

74,081 VND

1 Piece(s) 9 Day(s) 50~Less than 604052.26330741 1/2 48.64989999282566285-9475102