(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8 (Part Number)

U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      129,378VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening PC pipes.
- For horizontal and/or vertical piping.

Features

●This is a typical product of U-shaped bracket.
●It can also be used for horizontal piping and vertical piping.

Usage

●PC tube pipe tightening fixtures.

Specification

●E(mm):8.3
●d(mm):W3/8
●SPQ(piece):10

Materials

●Stainless Steel(SUS304)

Accessories

●3/8 Nut 2 Pieces
Part Number
TPCUBT15AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

129,378 VND

1 Piece(s) 9 Day(s) 20~Less than 301525.73625481/221.74989999282610285-952175

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type U Shaped Metal Fittings Material Stainless Steel (SUS304) Applicable Pipe Type PC Pipe
Surface Treatment No E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPCUBT15AS in the U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPCUBT15AS trong chuỗi U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8.

Products like this...

Part Number
TPCUBT100AS
TPCUBT20AS
TPCUBT25AS
TPCUBT32AS
TPCUBT40AS
TPCUBT50AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

238,626 VND

1 Piece(s) 9 Day(s) 100~Less than 200100118.3129301394114.34989999282696285-9602175

132,251 VND

1 Piece(s) 9 Day(s) 30~Less than 402031.24325523/427.24989999282627285-953080

146,193 VND

1 Piece(s) 9 Day(s) 30~Less than 402537.64925601344989999282634285-954888

160,536 VND

1 Piece(s) 9 Day(s) 40~Less than 503246.35730691 1/442.74989999282641285-955698

164,521 VND

1 Piece(s) 9 Day(s) 50~Less than 604052.26330741 1/248.64989999282658285-9564104

174,481 VND

1 Piece(s) 9 Day(s) 60~Less than 705064.1743088260.54989999282665285-9572118