(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Lift-Off Hinges【2 Pieces Per Package】 (Part Number)

Steel Lift-Off Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      90,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy on-site assembly

[Uses]
· Tool box, key box

Part Number
2257043R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

140,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 7043For Right Side1.47.55.58275427M3.5x22, 6 pieces4989999097085300-7049224

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material Steel (SPCC) Main Body Type Removing-inserting and Floor hinge Operating Environment Standard
Mounting Method Wooden Screw(Included) Additional Function No Mounting Screw Hole Type Countersinks
Detachable, Flag Hinge Type Standard Main Body Surface Treatment White Paint Finish Number of Screw Hole 6
Qty. 1 Set

Please check the type/dimensions/specifications of the part 2257043R in the Steel Lift-Off Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2257043R trong chuỗi Steel Lift-Off Hinges.

Products like this...

Part Number
2255030L
2255030R
2255040L
2255040R
2256043L
2256043R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

90,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.531For Left Side1.36.443203517.50M3.1x20, 6 pieces4989999097092300-7057114

90,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.531For Right Side1.36.443203517.50M3.1x20, 6 pieces4989999097054300-7014114

92,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.541For Left Side1.36.4432536.518.25M3.1x20, 6 pieces4989999097108300-7065134

92,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.541For Right Side1.36.4432536.518.25M3.1x20, 6 pieces4989999097061300-7022134

112,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 6043For Left Side1.47.55.56274623M3.5x22, 6 pieces4989999097115300-7073196

112,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 6043For Right Side1.47.55.56274623M3.5x22, 6 pieces4989999097078300-7031196