(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Steel Lift-Off Hinges【2 Pieces Per Package】 (Part Number)

Steel Lift-Off Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      90,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy on-site assembly

[Uses]
· Tool box, key box

Part Number
2255040L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

92,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 50.541For Left Side1.36.4432536.518.25M3.1x20, 6 pieces4989999097108300-7065134

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material Steel (SPCC) Main Body Type Removing-inserting and Floor hinge Operating Environment Standard
Mounting Method Wooden Screw(Included) Additional Function No Mounting Screw Hole Type Countersinks
Detachable, Flag Hinge Type Standard Main Body Surface Treatment White Paint Finish Number of Screw Hole 6
Qty. 1 Set

Please check the type/dimensions/specifications of the part 2255040L in the Steel Lift-Off Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2255040L trong chuỗi Steel Lift-Off Hinges.

Products like this...

Part Number
2255030L
2255030R
2255040R
2256043L
2256043R
2257043L
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

90,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.531For Left Side1.36.443203517.50M3.1x20, 6 pieces4989999097092300-7057114

90,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.531For Right Side1.36.443203517.50M3.1x20, 6 pieces4989999097054300-7014114

92,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 50.541For Right Side1.36.4432536.518.25M3.1x20, 6 pieces4989999097061300-7022134

112,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 6043For Left Side1.47.55.56274623M3.5x22, 6 pieces4989999097115300-7073196

112,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 6043For Right Side1.47.55.56274623M3.5x22, 6 pieces4989999097078300-7031196

140,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 7043For Left Side1.47.55.58275427M3.5x22, 6 pieces4989999097122300-7081224