(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Stainless Steel Heavy Duty Hinges【2-4 Pieces Per Package】 (Part Number)

Stainless Steel Heavy Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      290,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For those with nylon rings, inserting the nylon ring between the knuckles makes movement smooth

Specification

●Q'ty Per Bag(piece):4
●Surface Treatment: Hair Line Finishing
●Mounting Method: Wood Screws (accessory)

Materials

●Stainless Steel (SUS304)
Part Number
ST888NR51HL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

290,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 51381.26.244.252233No2.7x164With Nylon Ring4989999095937233-5506108

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw(Included) Additional Function No
Mounting Screw Hole Type Countersinks Main Body Surface Treatment Brushed Finish Reversed Left and Right Combination
Qty. 1 bag

Please check the type/dimensions/specifications of the part ST888NR51HL in the Stainless Steel Heavy Duty Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST888NR51HL trong chuỗi Stainless Steel Heavy Duty Hinges.

Products like this...

Part Number
ST88876HL
ST88889HL
ST888NR102HL
ST888NR64HL
ST888NR76HL
ST888NR89HL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

459,631 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 76491.57.565.2123158293.5x224No Nylon Ring4989999095777233-5344240

580,351 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 89551.59.065.2163468343.5x254No Nylon Ring4989999095784233-5352376

771,191 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 102702.01085.8204784283.8x254With Nylon Ring4989999095975233-5549564

389,511 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 64421.26.26582650253.1x164With Nylon Ring4989999095944233-5514140

524,830 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 76491.57.565.2123158293.5x224With Nylon Ring4989999095951233-5522232

630,551 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 89551.59.065.2163468343.5x254With Nylon Ring4989999095968233-5531364