(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Steel Heavy Duty Hinges【4-10 Pieces Per Package】 (Part Number)

Steel Heavy Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      144,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Thick steel hinge "4 to 10 pcs."

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)
●Surface Treatment: Fabric Finishing

Materials

●Steel(SPCC)
Part Number
88864SV
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

216,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 6442[Coating] Coating and finishing of silver1.46.26582650253.1x20104989999095494233-7118370

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination Qty. 1 bag

Please check the type/dimensions/specifications of the part 88864SV in the Steel Heavy Duty Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 88864SV trong chuỗi Steel Heavy Duty Hinges.

Products like this...

Part Number
88851SV
88851UNCR
88864N
88864UNCR
88876N
88876SV
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

182,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 5138[Coating] Coating and finishing of silver1.36.044.252436No2.7x16104989999095487233-7100270

144,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 5138[Chrome Plating] Trivalent Chrome Plating Finish1.36.044.252436No2.7x16104989999095449233-6910270

296,480 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) Same day 6442[Not Provided] Fabric Finish1.46.26582650253.1x20104989999095388233-6758370

188,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 6442[Chrome Plating] Trivalent Chrome Plating Finish1.46.26582650253.1x20104989999095456233-6928370

176,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 7649[Not Provided] Fabric Finish1.57.565.2123158293.5x22104989999095395233-6766600

284,000 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 7649[Coating] Coating and finishing of silver1.57.565.2123158293.5x22104989999095500233-7126600