(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Steel Horizontal Hinges【4 Pieces Per Package】 (Part Number)

Steel Horizontal Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      82,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Material]Steel (SPCC) "Main body type" Flat Hinge "Flat hinge type" Square late shape

Part Number
41532UNCR
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

98,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 3282[Chrome Plating] Trivalent Chrome Plating Finish1.56.64.5629193.1x204989999096965233-6235140

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination Number of Screw Hole 6
The Number of each bag(piece) 4 Qty. 1 bag

Please check the type/dimensions/specifications of the part 41532UNCR in the Steel Horizontal Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 41532UNCR trong chuỗi Steel Horizontal Hinges.

Products like this...

Part Number
41532N
41538N
41538UNCR
41551N
41551UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

82,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3282[Not Provided] Fabric Finish1.56.64.5629193.1x204989999096934233-6138140

92,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3891[Not Provided] Fabric Finish1.57.24.8831243.5x224989999096941233-6146188

110,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 3891[Chrome Plating] Trivalent Chrome Plating Finish1.57.24.8831243.5x224989999096972233-6243188

148,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 51115[Not Provided] Fabric Finish1.78.751045343.8x254989999096958233-6154376

178,000 VND

4 Pieces Per Package

4 Pieces Per Package

1 Pack(s) 9 Day(s) 51115[Chrome Plating] Trivalent Chrome Plating Finish1.78.751045343.8x254989999096989233-6251376