(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grand hook (stainless steel) B type【2 Pieces Per Package】 (Part Number)

Grand hook (stainless steel) B type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      112,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The ring can be collapsed so it will not get in the way when not in use.
· When in use, items such as ropes, wire, and chain can be easily passed through.
· Can be used as a bracket for terminal processing of tent ropes and for holding items such as thin wire and rope used in hanging banners etc.

Features

●Since the ring part collapses, it does not get in the way when not in use.

Usage

●As a bracket of thin wire, rope, and such of terminal process of tent rope, vertical banner and the like.

Specification

●Q'ty Per Bag(piece):2

Materials

●Stainless Steel(SUS304)
Part Number
TGFB2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
L1
(mm)
W
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(g)

112,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 17141.023.8179.5100.054989999284690300-86575

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Flex Hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 2 (per bag)

Please check the type/dimensions/specifications of the part TGFB2 in the Grand hook (stainless steel) B type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TGFB2 trong chuỗi Grand hook (stainless steel) B type.

Products like this...

Part Number
TGFB25
TGFB3
TGFB4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
L1
(mm)
W
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(g)

134,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 22191.02.53.82517130.074989999284706300-86659

154,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 27231.034.83020.0150.14989999284713300-867315

200,000 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 9 Day(s) 34261.246.83421200.154989999284720300-868130