(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Layered Ring (Stainless Steel)【10-100 Pieces Per Package】

Double Layered Ring (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      118,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily connected.
[Applications]
· Key holder and chain terminal bracket.

Features

●Connection work can be done easily.

Usage

●As a terminal metal fitting for key holders and chains.

Materials

●Stainless Steel(SUS304)
Part Number
TWR85
TWR88
TWR1012
TWR1015
TWR108
TWR1210
TWR1214
TWR1422
TWR1613
TWR1618
TWR1820
TWR1822
TWR2025
TWR2630
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngWorking Load
(kN)
I.D.
(mm)
Wire diameter
(mm)
Qty. JAN code Ordering Code Mass
(g)

136,000 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 0.00550.8100 pieces4989999274394275-090215

176,000 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 0.00580.8100 pieces4989999274400275-091120

118,000 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

9 Day(s) 0.010121.050 pieces4989999274424275-093720

210,000 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

Same day 0.010151.050 pieces4989999274431275-094525

212,000 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 0.01081.0100 pieces4989999274417275-092935

130,000 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

9 Day(s) 0.020101.250 pieces4989999274448275-095330

150,000 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

9 Day(s) 0.010141.250 pieces4989999274455275-096140

158,000 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

9 Day(s) 0.010221.430 pieces4989999274462275-097054

142,000 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

9 Day(s) 0.030131.630 pieces4989999274479275-098842

158,000 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

9 Day(s) 0.020181.630 pieces4989999274486275-099657

382,730 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

Same day 0.020201.830 pieces4989999274493275-100381

152,000 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) 0.020221.820 pieces4989999274509275-101158

192,000 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) 0.030252.020 pieces4989999274516275-102080

152,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 0.050302.610 pieces4989999274523275-103885

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Metal fittings for DIY DIY Metal Fittings Types Ring Material SUS304
Ordering Unit A bag